Varistar CP Air Separation Blanking Cover, Width 800 mm, RAL 7021, 42 U, 2000H
Varistar CP Air Separation Blanking Cover, Width 800 mm, RAL 7021, 42 U, 2000H
Catalog#: 21630-141
Filler panel (plain panels) for 800 mm wide cabinets to avoid air recirculation in front to back cooled racks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Air separation, covers for 800 mm wide cabinets
- Network and server cabinets can be arranged side by side
- Gaskets, UL 94 HF-1, -20 °C ... 100° C
- Covers solid
- Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air
- Only compatible with heavy load crossbar, not compatible with reduction brackets
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Cover, top/buttom, St, 2 mm, 2000H | 2 | |
2 | Base Plate, Left | 2 | |
3 | Base Plate, Right | 2 | |
4 | Central Base Plate, 800W | 2 | |
5 | Fixing materials kit, user manual | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.