Skip to main content

Please Select Your Country/Language Preferences

nVent ILSCO Compression Crimp - U-Dies Hover to magnify image or click to enlarge

nVent ILSCO Compression Crimp - U-Dies

nVent ILSCO Compression Crimp – U Dies are part of the nVent ERICO Compression Grounding Connectors line. The U Dies are compatible with the nVent ILSCO TaskMaster tools, including the – 12-Ton Pistol Grip Crimping Tool and together they are used to crimp the compression C, and E crimp connectors in a grounding system.

The U Dies fit into the jaw of the ILSCO TaskMaster 12-ton Pistol Grip Crimping Tool and are made out of hardened stainless steel for durability and long life. U Dies are industry leading in compliance testing with ILSCO and other brand’s crimps covering a broad UL compliance. Effortlessly produce secure UL listed connections with the U Dies, ILSCO tools, and ERICO C & E Compression Grounding Connectors. Dies are sold individually and in kits to cover all grounding crimp connection configurations.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial

ILD-KIT-PG Includes

For use with Copper Compression Connectors

ILD-C*+

ULT-6-Z, ULT-7-Z, ELT-1

ILD-D3*+

ULT-10-Z, ULT-11-Z, ULT-12-Z, CDT-308-8, CDT-307-8

ILD-O*

GGC-1, GGA-1, GGA-2, GGA-4, ELT-2, ELT-4, CDT-304-8, CDT-303-8, ULT-8-Z, ULT-9-Z

ILD-997*+

GGA-2, GGA-3, GGA-4, GGA-5, GGA-9, GGC-2, GGC-3, GGC-4, ELT-3, ELT-5, CGP2-2250, CGP4-2250

ILD-998+

GGA-4, GGA-5, GGC-5, GGC-6, GGC-7, GGC-9, CGP2-250500, CGP4 250500, RLT-4TN, RLT-7TN, RLT-8TN, RLT-9TN, RLT-2 through RLT-13

ILD-1011+

GGA-6, GGC-8, ELT-6, ELT-7, ELT-8, RLT-4TN, RLT-7TN, RLT-8TN, RLT-9TN, RLT-2 through RLT-13

ILD-BG

ULT-3-Z, ULT-4-Z, ULT-5-Z, CST-301, CST-302, CDT-399-8, CDT-398-8

ILD-238

ULT-1-Z

ILD-162

ULT-2-Z

ILD-Precrimp

1/2, 5/8, 3/4, Ground Rod Pre Crimp Die
* May also be used with ILC-12-N, ILC-12H-N, ILCB-12-N, ILC-12, ILC-12H, ILCB-12
+ Must be used with ILD-ADP when using ILC-15, must be used with ILD-PADP when using ILC-15H
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy