Marshalling Plates, MM
Hover to magnify image or click to enlarge
Marshalling Plates, MM
The marshalling plate can be mounted easily, providing enclosure segregation while allowing connectors to be installed easily.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Connector plate between two enclosures, or to be used in combination with a raised side door (DNSR). Hole pattern for 24 pin connectors. With MMG cover plates, it can be adapted to 16 pin connectors. Must be mounted with the CCJ06 bracket set.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 piece.
- Mounting requirements: Add CCJ06. Add raised side door DNSR for covering and protection of the connection. Add cover plates MMG for unused cut-outs or to adapt to different connector sizes.
- The marshalling plate can be mounted easily either between two bayed enclosures or between an enclosure and a raised side door
- The plate allows for 24-pin connectors to be installed
- Connectors can be installed easily which will reduce the required labour time
- If a side door has been used, operations can be carried out while the main enclosure maintains its protection degree
- Separation brackets, CCJ, are required in order to mount the marshalling plate
- Cover plates, MMG, can be used if the pin cut-outs need to be adapted or covered up
- A raised door, DNSR, can be mounted in combination with the marshalling plate
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Finish | Plated |
Color | Unpainted |
Material | Zinc |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.