Roof mount Air-to-Water Heat Exchanger, BIT
Hover to magnify image or click to enlarge
Roof mount Air-to-Water Heat Exchanger, BIT
Industrial roof mount air-to-water heat exchangers remove heat from enclosures by using chilled fluid, which offers a reliable and low maintenance enclosure cooling option.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Finish: RAL 7035 for the galvanized steel versions
- Internal temperature range: +20 °C to +60 °C
- Ambient temperature range: +1 °C to +70 °C
- Pack quantity: 1
Specifications
Cable Length | 3 m |
Rated Frequency | 50 – 60 Hz |
Material | Galvanized Steel |
Protection Rating | IP55 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.