MODO Swing Panel Full
Hover to magnify image or click to enlarge
MODO Swing Panel Full
Affixed to the enclosure with hinges and latches, horizontally adjustable, adapted to install components that have to be frequently checked, such as instruments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Full height, horizontally adjustable
- 100kg maximum load
- Opened in the same direction as front door
- One per package, mounting hardware included
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.