Skip to main content

Please Select Your Country/Language Preferences

PH35662.jpg image Hover to magnify image or click to enlarge

RRCBI Insulated Round Braid in Coil, Plain Copper

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Copper;Polyvinylchloride
Data Copied
Metric   |   Imperial
Insulation Thickness 0.04"
Insulation Thickness 1 mm
Insulation Voltage 450V
Flammability Rating UL® 94V-0
Temperature 158 °F Max
Temperature 70 °C Max
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy