Compartments For Plug-In Connection For Power Distribution, MSCP
Hover to magnify image or click to enlarge
Compartments For Plug-In Connection For Power Distribution, MSCP
The galvanised steel compartment, MSCP, allows for plug-in connections with the busbar and can be pulled out from the enclosure without having to turn the power off. Maintenance can then be performed without losing power to the other parts of the enclosures, which will eliminate unnecessary downtime.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Compartment for plug-in connection to the MSBS vertical busbar placed behind the compartments.
- Material: 2 mm galvanized steel.
- Delivery: 1 piece with mounting material.
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Finish | Galvanized |
Material | Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.