Skip to main content

Please Select Your Country/Language Preferences

CRP2547 Product Photo Hover to magnify image or click to enlarge

Continuous Hinge with Clamps Aluminum Type 4X

The Continuous Hinge Aluminum Enclosure with Clamps is a lightweight, Type-4X solution that features a hinged cover that secures on the three, non-hinged sides via stainless steel clamps and screws. This enclosure is ideal for protection of components and controls in highly-corrosive indoor or outdoor environments such as petrochemical processing plants, sewage treatment plants, and marine environments.

Read more Read less

Industry Standards

UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997

NEMA/EEMAC Type 3R, 4, 4X, 12, 13

CSA File No. 42186: Type 4, 4X, 12

IEC 60529, IP66

Meets NEMA Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications

Material Aluminum
Finish Brushed
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.