D-Box Shelves
Hover to magnify image or click to enlarge
D-Box Shelves
The D-Box Shelves provide additional storage in 36- and 48-inch (914- and 1219-mm) tall cabinets. Please note the load raint is 75 lb. (34.0 kg)
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The D-Box Shelves provide additional storage in 36- and 48-inch (914- and 1219-mm) tall cabinets
- Please note the load raint is 75 lb. (34.0 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.