ProLine-PC Keyboard Shelf
Hover to magnify image or click to enlarge
ProLine-PC Keyboard Shelf
The stylized Keyboard Shelf is reversible, allowing two options for mounting keyboards. A standard keyboard can be placed in the recessed side. The recess is 5-degrees from horizontal and contains a knockout to allow the keyboard cord into the shelf interior. The flush side of the shelf provides a 12-degree mounting surface for membrane-type keyboards. Hole and grommet in rear surface of shelf provide keyboard cable access into the enclosure. Shelf has aluminum die-cast ends and an aluminum extrusion across the front edge to add styling detail and function as a palm rest for ergonomic keyboard orientation. Rear mounting surface is gasketed to maintain the UL and CSA integrity of the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Aluminum trim and die-cast sides are finished with RAL 9005 textured black polyester powder paint; shelf is RAL 7035 textured light gray polyester powder paint.
- Shelf is 14 gauge steel
- Shelf is reversible, allowing two options for mounting keyboards: the recess side-option is 5-degrees from horizontal and contains a knockout to allow the keyboard cord into the shelf interior; the flush side-option provides a 12-degree mounting surface for membrane-type keyboards.
- Hole and grommet in rear surface of shelf provide keyboard cable access into the enclosure. Rear mounting surface is gasketed to maintain the UL and CSA integrity of the enclosure.
- Shelf has aluminum die-cast ends and an aluminum extrusion across the front edge to add styling detail and function as a palm rest for ergonomic keyboard orientation.
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.