Skip to main content

Please Select Your Country/Language Preferences

A6636T1T_WT_Type1_Open_m_sq.png Hover to magnify image or click to enlarge

Screw-Cover Wiring Trough Type 1

Screw-Cover Wiring Trough, Type 1 is used for protecting wire and cable distribution, junctions and terminations in a variety of indoor applications where protection against dirt or moist is not needed.

Read more Read less

Industry Standards

UL 870 Listed; File No. E27524

cUL CSA C22.2 No. 26 Listed; File No. E27524

NEMA/EEMAC: Type 1

IEC 60529, IP30

Read more Read less Print This Page
Details

Features

Specifications

Finish Galvanized
Material Mild Steel
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.