Ultrx Rack Angles (Type RA)
Hover to magnify image or click to enlarge
Ultrx Rack Angles (Type RA)
Pairs of full-length rack-mounting angles are available for mounting 1- inch (483-mm) rack-mounted equipment. Type RA angles have .281-inch (7-mm) diameter mounting holes, spaced per EIA standard RS-310-D (universal spacing). Use Clip Nut Package (AN1032) to provide tapped holes at desired locations. Angles and mounting hardware are plated steel. Mounting hardware is furnished.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For use with Ultrx Series Products
- Pairs of full-length rack-mounting angles are available for mounting 1- inch (483-mm) rack-mounted equipment.
- Type RA angles have .281-inch (7-mm) diameter mounting holes, spaced per EIA standard RS-310-D (universal spacing). Use Clip Nut Package (AN1032) to provide tapped holes at desired locations.
- Angles and mounting hardware are plated steel. Mounting hardware is furnished.
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.