PEMSA Wire Basket Tray Divider
Hover to magnify image or click to enlarge
PEMSA Wire Basket Tray Divider
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Easy to use, quick connect feature
- No additional hardware
- IEC 61537 load rating and earthing compliant
Specifications
Certifications
CE, CADDY WBTDIVIDER UE_W_TABIQUE
English
LVD 2014/35/UE, EN 61537
UKCA, CADDY WBTDIVIDER35 UKCA_W_TABIQUE
English
S.I. 2016 No. 1101, BS EN 61537
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.