Bases for ProLine Sloped-Front HMI Enclosure
Hover to magnify image or click to enlarge
Bases for ProLine Sloped-Front HMI Enclosure
Base closes off open bottom of ProLine Sloped-Front HMI Enclosures that are table-top mounted or suspended from overhead. Base includes a ground stud. Foam-in-place gasket assures a water-tight and dust-tight seal. A top support bracket can be installed inside a 600-mm wide base for reinforcement when a Compact Series 4 System 80 is attached from below.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mounting hardware is provided
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.