Skip to main content

Please Select Your Country/Language Preferences

ProAir_HtExchgr_Group_co_sq.png Hover to magnify image or click to enlarge

ClimaGuard Air-to-Air Indoor

nVent Hoffman’s ClimaGuard Indoor Heat Exchangers offer reliable closed-loop cooling while sealing out temperature extremes, dirt, dust, corrosive elements and washdown water. This robust heat exchanger allows efficient thermal transfer while ensuring maximum protection against leaks. With ClimaGuard Indoor Heat Exchangers providing a tight seal against air and water infiltration, units can be simply surface-mounted to an enclosure with no loss of enclosure integrity.

Read more Read less

Industry Standards

UL/cUL Listed; Type 12; File No. SA7402

UR/cUR Recognized

Type 12 on XR20 and XR29-08 models

Type 3R on XR29-18 and larger models when surface mounted vertically on an enclosure

CE

EAC

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.