Skip to main content

Please Select Your Country/Language Preferences

Extreme Environments Enclosures photo Hover to magnify image or click to enlarge

Extreme Environments Enclosure

Extreme Environments Enclosure includes padlocking handle, lift off, lockable door. Available standard in 304SS and White Painted 304SS with zinc plated internal components and EPDM replacement gasket. 316LSS models have stainless steel internal components and silicone replacement gasket. Gasket is removable, replaceable, and available for sale as a UL Listed field install kit. Gaskets are interchangeable among the Extreme Environments Enclosures of the same size.

This product utilizes the same back panel as A4SW3 for easy enclosure performance improvements for your next project with minimal to no design changes to layout.

Read more Read less

Industry Standards

304SS - UL 508A Recognized; Type 3R, 4, 4X File No. E61997. 316LSS - UL 508A Recognized; Type 12*, 13*, 3R, 4, 4X File No. E61997.

304SS - cUL Recognized per CSA C22.2 No 94; Type 3R, 4, 4X File No. E61997. 316LSS - cUL Recognized per CSA C22.2 No 94; Type 12, 13, 3R, 4, 4X File No. E61997.

UL and cUL Classified to IEC 60529, IP66, IP69; File No. E503705

304SS - NEMA/EEMAC Type 3R, 4, 4X. 316LSS - NEMA/EEMAC Type 12, 13, 3R, 4, 4X.

IEC 60529 IP69 & 69K

Meets NEMA Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.