Filler Panel Kit
Hover to magnify image or click to enlarge
Filler Panel Kit
Used when mounting the ProLine Heavy-Duty Swing-Out Rack Frames in 700 or 800-mm wide frames. The Filler Panel occupies the extra space between the frame and the swing frame. Includes a handle and all the hardware for mounting to the Swing-Out Rack Frame.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Includes a handle and all mounting hardware to affix to Heavy-Duty Swing-Out Rack Frame
- RAL 7035 polyester powder paint, textured light gray
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.