NEMA 5-15R DIN-Mounted Outlet
Hover to magnify image or click to enlarge
NEMA 5-15R DIN-Mounted Outlet
The DIN rail-mounted NEMA 5-15P electrical receptacle can be quickly fitted and connected inside enclosures, allowing the use of auxiliary products such as hand lamps and power tools. The unit is available with and without fuses.
Industry Standards
UL Component Recognized; File No. E222026
cUL Component Recognized; File No. E222026
Ingress protection: IP 20
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Connection: three cage clamps for solid and stranded wire AWG 20-14 (0.5-2.5mm²)
- Housing: plastic, UL94 V-0, light grey
- Fuse: Type 5 x 20 mm dia. (Tubular)
- Integral mounting clip for 35mm DIN rail, EN 60 715
- Mounting position: vertical
- Operating / storage temperature -49 F to +158 F (-45 C to 70 C)
- Standard NEMA receptacle 5-15R
- Protection class I (grounded)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.