Skip to main content

Please Select Your Country/Language Preferences

E19SKBM_PulloutKeyboardTray_m_sq.png Hover to magnify image or click to enlarge

Open Frame Pullout Keyboard Tray with Monitor Shelf

The Open-Frame Pullout Keyboard Tray with Monitor Shelf mounts to the front and back surfaces of a standard 3-inch open-frame rack. It fits full-size keyboards and includes a mouse tray. It extends 10.5 inches (267 mm) beyond the front of open-frame racks. The keyboard tray slides out an additional 7 inches (178 mm). It uses 4U rack space and the maximum monitor shelf load rating is 100 lb. (45.4 kg).

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.