Skip to main content

Please Select Your Country/Language Preferences

165917_PAC Photo Hover to magnify image or click to enlarge

Painted Steel Front Panels, PAC

This front panel has the same finish as the enclosure and is used to cover empty sections within 19" profile systems, in order to maintain the enclosure's aesthetics. It can also be machined to mount equipment, if required."

Read more Read less Print This Page
Details

Features

Specifications

Thickness 3 mm
Thickness 11 ga
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.