Skip to main content

Please Select Your Country/Language Preferences

Oip11a Product Photo Hover to magnify image or click to enlarge

Pedestal with Legs

Pedestal with legs is used to support various HMI enclosures and provides optimal viewing and operating height. Four sturdy, die-cast legs bolt to the one-piece mild steel vertical tube for rigidity. Legs will accept casters in limited applications. Heavy-duty black polymer caps fit on ends of legs to cover bolts or levelers. Two heights are available as standard offering to meet your ergonomic requirements.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.9 mm
Thickness 14 ga
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.