PolyPro Adjustable Panel Block Kit
Hover to magnify image or click to enlarge
PolyPro Adjustable Panel Block Kit
Panel blocks slide inside PolyPro internal rail system for panel height adjustment within top 5 inches (127mm) of enclosure. Allows for installation of multiple panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Panel blocks slide inside PolyPro internal rail system for panel height adjustment within top 5 inches (127mm) of enclosure. Allows for installation of multiple panels.
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.