Polysafe Rainhood
Hover to magnify image or click to enlarge
Polysafe Rainhood
A rainhood provides shelter via a sloped roof and protects installed components from accumulated water dripping into the enclosure when the door is opened.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The rain hood is mounted on top of the enclosure and provides shelter via a sloped roof
- The rain hood features a drip strip that protects the enclosure's door gasket from the accumulation of water while also shielding it from UV radiation
Specifications
Additional Reference
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.