ProLine Door Bar Grid Strap
Hover to magnify image or click to enlarge
ProLine Door Bar Grid Strap
Straps mount to the door bar. Used to mount accessories to the door. Holds up to 100 lb. (45 kg).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Constructed of 16 gauge steel with plated finish
- Holds up to 100 lbs (45 kg)
- Hardware included
Specifications
Thickness | 1.52 mm |
Thickness | 16 ga |
Finish | Plated |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.