QLine E Enclosure Type 4X
Hover to magnify image or click to enlarge
QLine E Enclosure Type 4X
QLine E Enclosures house larger controls, provide additional size-range options and offer greater internal mounting flexibility than smaller QLine products. Featuring contoured bodies with flush cover screws, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.
Industry Standards
UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997
Enclosure flammability evaluated per UL 508A
Polycarbonate Enclosure
NEMA/EEMAC Type 4, 4X, 6, 12, 13
CSA File No. 42186: Type 4, 4X, 12, 13
IEC 60529, IP67
ABS Enclosure
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Body is impact-resistant polycarbonate for PCE series and ABS for ABE series
- Opaque and clear covers are impact-resistant polycarbonate for PCE, opaque covers are ABS for ABE series
- Polycarbonate and ABS material is easily punched, drilled, filed or sawed
- Cross-point flush cover screws are strong, durable polyamide
- Cover includes a molded-in wire lead hole
- Mounting tracks along body side walls for PC card installation
- Molded internal pads for mounting optional panels, rails and other components
- Seamless foam-in-place gasket assures water-tight and dust-tight seal
- Material is halogen free
Specifications
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth Matte |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.