Skip to main content

Please Select Your Country/Language Preferences

QLineIEMCPair Product Photo Hover to magnify image or click to enlarge

QLine I EMC Enclosure Type 4X

The largest-size enclosures in the QLine EMC series, the screw-cover QLine I protects larger controls from electromagnetic interference in corrosive environments.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997

Enclosure flammability evaluated per UL 508A

NEMA/EEMAC Type 4, 4X, 12, 13

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Polycarbonate
Color Code RAL 7035
Finish Smooth Gloss
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.