Universal Free-Stand Panel Glider
Hover to magnify image or click to enlarge
Universal Free-Stand Panel Glider
Panel Gliders are used to provide a smooth surface from the front lip of the enclosure to the back panel support. Gliders assist and improve panel installation process. They are intended to be used reusable tools to aid in the installation of panels and removed from enclosure after panel installation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Panel Gliders are used to provide a smooth surface from the front lip of the Enclosure to the back panel support.
- Gliders assist and improve panel installation process
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.