Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Products | 75 results (933 items)
nVent ERICO Ericore Terminated Conductor
Low-inductance, low-impedance cable designed to minimize voltage build-up due to lightning impulses.
- Low-inductance, low-impedance cable desi...
- Multiple insulated layers of conductor r...
- Upper termination provides an insulated ...
- Requires lower termination kit
Dynasphere Air Terminal, MKIV
Lightning protection Dynasphere Air Terminal.
- Dynamic response to the approach of a lightning downleader
- Non-radioactive technology
- No external power required
- Three replaceable terminals for specific...
Ground Mat
Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators ag...
- Silver brazed joints (35% silver alloy b...
- Conductor spacing available in standard configurations
- Option to add center wire into the mat c...
- Ground mats are laid flat onto pallets for shipping
Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.
- Flat cable holder for use with hot pitch...
Air Terminal, Imperial Thread
Air Terminal, Imperial Thread.
- Lightning strike termination points for ...
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceab...
- Compact, space saving design
- Replaceable surge module reduces down ti...
- Compliance to the latest UL 1449 Edition...
- Low let-through voltages on the critical...
nVent ERICO Ericore Unterminated Conductor
nVent ERICO Ericore Unterminated Conductor.
- Low-inductance, low-impedance cable desi...
- Multiple insulated layers of conductor r...
- Requires upper and lower termination kits
Early Streamer Emission Terminal
Lightning protection Early Streamer Emission (ESE) Air Terminal.
- Designed and tested to NF C 17-102 and similar standards
- Available in three models to suit specific site requirements
- Suitable for use with a variety of downc...
Air Terminal, Metric Thread
Air terminal with metric thread. Used in many lightning protection schemes as the strike termination point.
- Lightning strike termination points for ...
- Includes nut for securing to air terminal base
CPIW Grounding and Bonding Braid, Stainless Steel for Large Bolts
Flat Stainless Steel Grounding Braid.
- Superior abrasion, corrosion, chemical a...
- Covering from M20 (3/4"-10) up to M42 (1...
- Great for expansion joints where constan...
- Ready to use out of the box, eliminates ...