Skip to main content

Please Select Your Country/Language Preferences

SC/H Series Heating Cable, Hi-Temp, Hazardous Area

nVent RAYCHEM SC/H series-resistance trace heating cables provide freeze protection and high-temperature maintenance for longline heating applications with low heat loss. Available with single/dual/triple conductors , they can be used for continuous circuit lengths to 12,000 ft/3659 m powered from a single source, capable of supporting voltages up to 600 VAC. and suitable for continuous exposure to temperatures up to 482 °F/250 °C. Approved for use in hazardous areas. The fluoropolymer outer jacket provides high chemical resistance against aggressive organics and corrosives.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Bending Radius 1 in
Max Power Output 12 W/ft
Min Bending Radius 25.4 mm
Max Power Output 39 W/m
Max Continuous Exposure Temperature, Power Off 250 °C
Max Intermittent Exposure Temperature, Power Off 250 °C
Max Continuous Exposure Temperature, Power Off 482 °F
Max Intermittent Exposure Temperature, Power Off 482 °F
Min Installation Temperature -40 °C
Min Installation Temperature -40 °F
Supply Voltage 0 – 600 V
Outer Jacket Material Fluoropolymer
Area Classification Non-Hazardous; Hazardous
Color Red
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing