ZonEx ATEX IEC Ex Certified Type 4X Screw Cover
Hover to magnify image or click to enlarge
ZonEx ATEX IEC Ex Certified Type 4X Screw Cover
Zonex Enclosures are designed and certified to meet ATEX Directive 2014/35/EU and IE CEx standard for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 6-mm brass internal/external bonding provision
- 1-piece continuous gasket on door; Type 316 stainless steel cover screws
- Internal weldnuts for panel or DIN rail mounting
- Hardware for panel and bonding provisions included
- Operating temperature range: -40 C to +70 C standard polyurethane gasket; -55 C to +180 C optional silicone gasket
- Full-width welded-on top and bottom wall-mounting brackets
- Increased safety: Ex e, ATE X and IE CEx certified
Specifications
Finish | Brushed #4 |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.