Skip to main content

Please Select Your Country/Language Preferences

PH41376.jpg image Hover to magnify image or click to enlarge

Conduit Trapeze CCT125

The nVent CADDY Conduit Trapeze CCT125 range is a fast and cost-effective method to install larger branch circuits of conduit in overhead trapeze installations. The CCT125 series reduces installation time and material cost by eliminating the need for traditional fasteners, making it an ideal solution for contractors looking to maximize installation efficiency.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

EMT Conduit Size 1 1/4"
Rigid Conduit Size 1 1/4"
Finish Pregalvanized
Material Steel
Data Copied
Metric   |   Imperial
UL Load Rating
Orientation Mounting Fastener Fastener Spacing
6" 12" 18" 24" 30" 36" 42" 48"
Horizontal 3/8" Threaded Rod 500 lb 500 lb 400 lb 300 lb 275 lb 250 lb 225 lb 200 lb
3/16" Shot-Fire Pin 150 lb 125 lb 100 lb - - - - -
Vertical 3/8" Fastener 600 lb 600 lb - - - - - -
Evenly Distributed Load Rating
Horizontal 3/8" - 750 lb 600 lb 475 lb 425 lb 375 lb 325 lb 300 lb

Diagrams

Application images Resources CAD
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy