WBT Performance Cable Tray Z Bracket
Hover to magnify image or click to enlarge
WBT Performance Cable Tray Z Bracket
The nVent CADDY WBT Performance Cable Tray Z Bracket can be used for horizontal or vertical mounting to offset trays from the floor and/or terminate a tray run at the wall. Multiple Z Brackets can be used to achieve wider tray widths.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Available in multiple finishes to match your cable tray design
- Attaches to the side of the tray
- Used with 16” wide trays and smaller
- Can be staggered every 5 feet
Specifications
Finish | Pregalvanized |
Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.