Adjustable Butt-Splice Kit (cULus), White, Steel
Hover to magnify image or click to enlarge
Adjustable Butt-Splice Kit (cULus), White, Steel
Catalog#: LABSKW
The Cable Runway Adjustable Butt-Splice Kit provides a change in up-and-down direction of the cable runway. It can be adjusted to any angle from 0 to 90 degrees. Each kit connects one ladder rack section to another. It includes mounting hardware as well.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Cable Runway Adjustable Butt-Splice Kit provides a change in up-and-down direction of the cable runway
- It can be adjusted to any angle from 0 to 90 degrees
- Each kit connects one ladder rack section to another
- It includes mounting hardware as well
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.