XL-Trace Edge Self-Regulating Heating Cable
Hover to magnify image or click to enlarge
XL-Trace Edge Self-Regulating Heating Cable
nVent RAYCHEM XL-Trace Edge self-regulating trace heating cables provide energy efficient and easy to use solutions for pipe freeze protection and flow maintenance of grease waste lines (above and below ground) and fuel lines (above ground).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to design
- Easy to install: cut to length, meter marks, fast RayClic cold connection system
- Energy efficient and safe: self-regulating cable, advanced energy saving controls, no cable overheating possible, suitable for plastic pipes
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Min Installation Temperature | 0 °F |
Min Installation Temperature | -18 °C |
Ground Path Type | Braid |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
Product Design Guide
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.