Skip to main content

Please Select Your Country/Language Preferences

CR-01 Product Photo Hover to magnify image or click to enlarge

Concept Console Type 4X

Concept Console provides a convenient surface for mounting and monitoring components. Ergonomically designed so users can sit or stand while working on a sloped surface. Console features a large internal capacity for mounting components and controls.

Read more Read less

Industry Standards

UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997

NEMA Type 3R, 4, 4X, 12, 13

Meets NEMA Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #4
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.