ProLine G2 Vented Gland Plate
Hover to magnify image or click to enlarge
ProLine G2 Vented Gland Plate
The Vented Gland Plate is used in conjunction with the Vented Plinth Base Covers to passively cool electronics within an enclosure, while maintaining the NEMA 12 rating. The Vented Gland Plate is constructed in a similar manner as the standard G2 Gland Plate, but in place of a number of the plates is an aluminum filter, or combination of filters, protected on the top and bottom by vented plates that facilitate air passage. Each gland plate solution has a single adjustable foam-gasketed gland that permits cable entry into the enclosure. Although the solution is robust, it is not recommended to stand directly on the vented plate/filter.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Limited adjustability of plates for access point repositioning; additional gasketing supplied standard
- Installation hardware included
- Plinth Base and Vented Plinth Base Covers sold separately
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.