Rack-Mount Sliding Shelf
Hover to magnify image or click to enlarge
Rack-Mount Sliding Shelf
The Rack-Mount Sliding Shelf allows easy access to shelf-mounted devices. The shelf is 16-gauge steel with 12-gauge steel supports. The shelf mounts to the front surface of front and back rack angles. When mounted directly to a frame, load rating is 150 lb. (68 kg) with four rack angle mountings and 75 lb. (34 kg) with front rack angle mounting. Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Shelf is 16-gauge steel with 12-gauge steel supports
- Mounts to the front surface of front and back rack angles
- Load rating is 150 lb. (68 kg) with four rack angles mounted directly to frame verticals; load rating reduced to 75 lb. (34 kg) with front rack angle mounting only
- Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately
Specifications
Thickness | 1.52 mm |
Thickness | 16 ga |
Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.