Stainless Steel Screw-Cover Wiring Trough Type 4X
Hover to magnify image or click to enlarge
Stainless Steel Screw-Cover Wiring Trough Type 4X
Stainless Steel Screw-Cover Wiring Trough, Type 4X is used for protecting wire and cable distribution, junctions and terminations in outdoor or corrosive applications in which frequent access is not needed.
Industry Standards
UL 870, 50E Listed; Type 12/3R/4/4X; File No. E27524; cUL Listed
per CSA C22.2 No. 26 and No. 94.2; Type 3R, 4, 4X, 12
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Seams continuously welded and ground smooth
- Oil-resistant gasket and adhesive
- Captivated stainless steel cover screw threaded into sealed walls
- No holes or knockouts
Specifications
Finish | No. 2B |
Material | Stainless Steel 304 |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.