S4 Imperial UNC Parallel Bolt Coupler, Plain, 10 mm, #3, 1/2 UNC Thread
Hover to magnify image or click to enlarge
S4 Imperial UNC Parallel Bolt Coupler, Plain, 10 mm, #3, 1/2 UNC Thread
Catalog#: EL10S4
Details
Application images
Resources
CAD
Features
- Provides continuity between reinforcing bar and imperial UNC all-thread rod or bolts
- May be used to anchor load-bearing equipment to foundations, columns or walls
- Machined from non-weldable grades of material, but can be tack welded
Specifications
PRODUCT ATTRIBUTES
Bolt-to-Coupler Capacity | |||
Part Number | Grade 2 | Grade 5 | Grade 8 |
EL10S4 | 8,514 lbs | 17,028 lbs | 21,285 lbs |
EL12S4 | 13,560 lbs | 27,120 lbs | 33,900 lbs |
EL16S4 | 20,068 lbs | 40,135 lbs | 48,663 lbs |
EL20S4 | 27,704 lbs | 55,408 lbs | 69,260 lbs |
EL22S4 | 36,345 lbs | 72,689 lbs | 90,862 lbs |
EL25S4 | 45,797 lbs | 91,593 lbs | 114,491 lbs |
EL28S4 | 58,147 lbs | 116,293 lbs | 143,220 lbs |
EL32S4 | 84,315 lbs | 168,630 lbs | 206,473 lbs |
EL36S4 | 113,968 lbs | 227,935 lbs | 232,146 lbs |
EL36S4A | 58,147 lbs | 116,293 lbs | 145,367 lbs |
EL36S4B | 84,315 lbs | 168,630 lbs | 206,473 lbs |
EL43TS4 | 149,894 lbs | 299,787 lbs | 371,623 lbs |
EL57TS4 | 239,930 lbs | 479,859 lbs | 599,824 lbs |
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.