RackPower PDU, RP2xxx, 120 VAC, 1-phase
Hover to magnify image or click to enlarge
RackPower PDU, RP2xxx, 120 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 mm height.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- RackPower RP2xxx Intelligent Power Distribution Units monitors input power of the entire PDU and offers remote switching of individual outlets, provides billing grade unit level monitoring
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across redundant feeds to avoid accidental downtime
- Enables smart load balancing for power efficiency and maximized capacity utilization
- Gigabit Ethernet Interface and redundant Ethernet (10/100)
- iPDU DC power redundancy solution for up to 64 PDU's
- Toolless Hot-Swap Controller
- Input Voltage Range 100 - 120 VAC, 1-phase L-N
- Connecting cable 10", with NEMA L5 connector
- Nema L5 outlets
- User-defined power-on time delay or automatic power-on sequencing
Specifications
Drawing Document
Firmware
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.