Padlock Inserts
Hover to magnify image or click to enlarge
Padlock Inserts
Padlock Inserts fit into standard quarter-turn latches. Made of black composite material (PBT) with zinc insert and replace the standard 3-mm double-bit or slotted screwdriver insert when padlocking security is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Available with 3-mm double bit or slotted screwdriver tool to open
- Accommodate up to 5/16-in. (8mm) diameter padlock shank
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.