Skip to main content

Please Select Your Country/Language Preferences

PH35591.jpg image Hover to magnify image or click to enlarge

PDBS Polyamide Braided Sleeve

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Density 0.07 lb/ft³
Density 1.14 kg/m³
Material Polyamide
Flammability Rating UL® 94V-2
Working Temperature -40 to 120 °C
Working Temperature -40 to 248 °F
Data Copied
Metric   |   Imperial
Coverage Efficiency
Part Number Diameter
Nom Coverage Min Coverage Max Coverage
PDBS5x 5 mm 97% 4 mm 100% 8 mm 90%
PDBS8x 8 mm 94% 6 mm 100% 10 mm 91%
PDBS10x 10 mm 95% 8 mm 100% 14 mm 94%
PDBS12x 12 mm 96% 10 mm 100% 16 mm 94%
PDBS16x 16 mm 96% 14 mm 100% 18 mm 98%
PDBS20x 20 mm 95% 16 mm 100% 25 mm 99%
PDBS30x 30 mm 90% 20 mm 100% 35 mm 92%
PDBS40x 40 mm 90% 30 mm 100% 45 mm 94%
Application images Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy