Skip to main content

Please Select Your Country/Language Preferences

REF_Photo_Range_TAL_TCW Hover to magnify image or click to enlarge

Industrial Chiller, TAL

The Industrial Water Chiller provide precision and reliability in a modular design with outputs from 2300W. With outputs from 900W up to 134kW. The large range of accessories and options allows multiple chiller configurations.

Read more Read less Print This Page
Details

Features

Specifications

Fluid Type Water
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.