Skip to main content

Please Select Your Country/Language Preferences

Internal segregation horizontal plates Hover to magnify image or click to enlarge

Internal Segregation Horizontal Plates For Power Distribution, MSIS

This polycarbonate horizontal separation plate, MSIS, is available off the shelf and pre-sized. The plate should be used when subsections need to be segregated. It is placed between a mounting plate and a front panel that is placed inside the enclosure. No screws are needed, which makes mounting easy. The fix section can then comply to up to form 4 segregation according to IEC 61439.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.12 in
Thickness 3 mm
Color Gray
Material Reinforced Polycarbonate
Finish Smooth
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.