Skip to main content

Please Select Your Country/Language Preferences

Side bottom frames Hover to magnify image or click to enlarge

Side Panels For Floor Standing Enclosures, PCUP

The extra space created by an extension frame is closed off by using these panels in order to maintain the protection degree and restrict access to the extra space.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.05 in
Thickness 1.35 mm
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.