EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail
Hover to magnify image or click to enlarge
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail
The contact strip clips onto the horizontal rail and makes the contact to front or rear panel.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The EMC contact strip is clipped onto the horizontal rail and forms a conductive link to front or rear panel
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.