Skip to main content

Please Select Your Country/Language Preferences

A10000336 Hover to magnify image or click to enlarge

MI Series Jacketed Copper Heating Cable

nVent RAYCHEM LSZH jacketed copper sheathed mineral insulated (MI) series resistance trace heating cables are used for low temperature maintenance applications including embedded heating in concrete or asphalt, roof de-icing, frost heave protection, exposed snow melting and interior pipe tracing. Continuous exposure temperatures to 194 °F/90 °C and typical power outputs to 35 W/ft (115 W/m depending on application.) Embedded and roof de-icing applications approved for use in hazardous areas.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Conductor Quantity 1
Max Power Output 35 W/ft
Max Continuous Exposure Temperature, Power Off 90 °C
Max Power Output 115 W/m
Max Continuous Exposure Temperature, Power Off 194 °F
Min Installation Temperature -30 °C
Min Installation Temperature -22 °F
Sheath Material Copper
Area Classification Non-Hazardous; Hazardous
Insulation Material Magnesium Oxide
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing