Air Terminal Base, Vertical Mount with Offset, Imperial Thread
Hover to magnify image or click to enlarge
Air Terminal Base, Vertical Mount with Offset, Imperial Thread
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For use on vertical surfaces
- Offset provides clearance for overhang of wall cap or cover
- Accommodates vertical or horizontal cable runs
- For positive bolt tension cable clamping
Specifications
Conductor Size, UL | Class 1 - Class 2 (4/0 Max) |
Brochure
Installation Manual / Instruction Sheet
Certifications
UL OVTZ.E202878
English
ANSI/UL 96
UL OVTZ.E202878
ANSI/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.