19" Power Distributor, 3-Phase, 3 x 63 A
19" Power Distributor, 3-Phase, 3 x 63 A
Catalog#: 60110-366
19" power distribution box with 3 phase input and circuit breakers. The unit provides IEC C19 outlets for equipment or single phase PDUs.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- 3-phase distributor for connecting to single-phase consumers or socket strips
- Input 3-phase 400 VAC
- Output via IEC 60320-C19 sockets
- Overcurrent protection for each output
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" power distributor, 3 U, St, 1.5 mm, RAL 7021, with M 32 cable fitting, plastic, white | 1 | |
2 | Socket insert IEC 60320-C19, with cable securing clamp, 230 VAC in 63 A/phase version | 9 | |
3 | Overcurrent circuit breaker, 16 A | 9 | |
4 | Handle, Al, black, incl. fixing materials kit (enclosed loose) | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.