SBS Isolating Silicone Sleeve
Hover to magnify image or click to enlarge
SBS Isolating Silicone Sleeve
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Resistant to high temperature
- Cost effective sleeve for insulation
- High flexibility
- Halogen free
Specifications
Insulation Voltage | 2.5kV |
Max Working Voltage, IEC (Ui) | 690 |
Max Working Voltage, UL (Vin) | 690 |
Material | Fiberglass;Silicone |
Flammability Rating | UL® 1441 VW-1 |
Working Temperature | -60 to 220 °C |
Working Temperature | -76 to 428 °F |
Catalog
Certifications
UR UZIQ2.E322841
ANSI/UL 1441
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.